IESNA:LM-63-2002
[TEST]P1445082
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA ( )
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]5/5/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - LUMARK
[LUMCAT]XAS300-SFPM (4000K-300W-T4)
[LUMINAIRE]XAS300 ALL-SELECTABLE AREA SITE LUMINAIRE.
[MORE]LUMEN OUTPUT - 100% (300W)
[MORE]OPTICS - TYPE 4
[LAMP]4000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area
[_SEARCH_MOUNTING] Arm, Wall, Slipfitter
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]45863
TILT=NONE
1 46561 1 181 25 1 2 0.315 0.46 0
1 1 280.1
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 33 34 35 36 37 38 39
40 41 42 43 44 45 46 47 48 49
50 51 52 53 54 55 56 57 58 59
60 61 62 63 64 65 66 67 68 69
70 71 72 73 74 75 76 77 78 79
80 81 82 83 84 85 86 87 88 89
90 91 92 93 94 95 96 97 98 99
100 101 102 103 104 105 106 107 108 109
110 111 112 113 114 115 116 117 118 119
120 121 122 123 124 125 126 127 128 129
130 131 132 133 134 135 136 137 138 139
140 141 142 143 144 145 146 147 148 149
150 151 152 153 154 155 156 157 158 159
160 161 162 163 164 165 166 167 168 169
170 171 172 173 174 175 176 177 178 179
180
0 15 30 45 60 75 90 105 120 135
150 165 180 195 210 225 240 255 270 285
300 315 330 345 360
6298.1 6389.5 6495.4 6615.4 6749.7 6897.9 7062.1 7239.4 7428.2 7637.2
7863.1 8107.6 8370.5 8654.2 8953.5 9264.8 9585.2 9901.2 10213.5 10517.8
10814.3 11092.1 11355.1 11598.4 11833.8 12058.4 12248.5 12422.8 12579.4 12746.9
12945.9 13112.3 13236.4 13284.7 13257.1 13162.6 13037.5 12932.1 12882.8 12865.1
12859.2 12854.2 12839.5 12810.9 12765.6 12705.5 12631.6 12551.9 12467.1 12379.5
12284.9 12177.6 12057.4 11924.4 11774.7 11608.2 11419.1 11205.4 10968 10714.8
10411.4 10035.2 9587.4 9084.9 8587.4 8155.6 7812.8 7593.5 7481.1 7383.5
7107.4 6559 5827.9 5095.8 4418.3 3433.5 2099.9 929.4 698.5 483.7
268.9 234.5 206.4 179 151.6 123.3 92.4 67 41.6 16.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6298.1 6387.3 6488.6 6603.3 6731.6 6872.8 7030.7 7202.3 7384.8 7588.5
7799.1 8035.1 8282 8550.4 8837.4 9133 9432.3 9735.5 10036.2 10331.7
10613.4 10888.2 11148.2 11400.4 11636.8 11867.3 12072.2 12258.3 12422.8 12585.3
12775.4 12953.7 13093.6 13175.4 13170.4 13095.6 12986.2 12860.2 12778.4 12737
12716.4 12702.6 12691.7 12676 12656.3 12622.8 12579.4 12533.1 12480.9 12426.8
12370.6 12305.6 12225.8 12136.2 12020.9 11886 11730.4 11551.1 11344.2 11108.8
10845.8 10539.5 10172.1 9747.9 9299.1 8879.2 8494.4 8172.1 7935.7 7769.9
7624.2 7367.5 6923.9 6301.3 5608.7 4847.1 3903.6 2578.5 1248 911
593.7 276.4 236.8 204.4 172.7 141.1 111.5 83.9 56.3 28.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6298.1 6380.7 6471.2 6572.6 6685.3 6807.5 6950.2 7099.8 7262.7 7441.7
7628.7 7834.8 8050.6 8285 8528 8781.3 9043.6 9311.3 9577.9 9845.6
10102.2 10356.3 10594.7 10830.1 11055.6 11278.2 11493 11701.8 11893.9 12076.1
12254.4 12450.4 12631.6 12782.3 12883.8 12902.5 12856.2 12777.4 12695.7 12636.6
12608 12599.1 12598.2 12597.2 12593.2 12584.4 12569.6 12551.9 12528.2 12494.7
12454.3 12406.1 12350.9 12291.8 12227.8 12156.9 12069.2 11963.8 11834.8 11692
11526.5 11342.3 11135.4 10899 10635 10349.4 10042.1 9741.4 9453.7 9187.8
8940.6 8724.2 8512.4 8270.5 7971.7 7584.4 7039.9 6340.3 5448.5 4304.8
2778.6 1407.3 1028.5 663 297.4 220.6 161.6 120.8 83.5 46.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6298.1 6371.2 6443.3 6521.9 6613.6 6713.3 6824.5 6946.7 7078.9 7220.7
7373.4 7534.9 7709.1 7892 8087.6 8293 8504 8716.6 8938.4 9155.8
9372.6 9589.6 9801.3 10011.5 10212.5 10411.4 10606.5 10793.6 10980.8 11164
11348.2 11536.3 11724.5 11906.7 12071.2 12200.2 12284.9 12303.6 12281 12250.4
12234.7 12234.7 12253.4 12285.9 12323.3 12357.8 12386.4 12407.1 12421.8 12431.7
12435.6 12434.6 12427.7 12419.9 12403.1 12380.5 12346 12300.7 12246.5 12185.4
12112.5 12021.9 11913.6 11783.6 11633.8 11458.5 11259.5 11026.1 10761.1 10467.6
10150.4 9826.3 9495.5 9174.7 8841.5 8438.8 7983.4 7341.9 6480.6 5399.9
4084.5 2679.7 1310 971.1 642.6 314.2 256.4 196.3 128.6 68.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6298.1 6353.6 6403 6459.4 6523.9 6598.2 6678.3 6763.8 6856.1 6957.4
7066.6 7181.7 7305.1 7434.6 7575.9 7721.9 7877.6 8038.1 8202.6 8369.1
8539.5 8712.7 8884.3 9060.6 9228.2 9397 9560.7 9723.7 9885.5 10041.1
10196.7 10359.2 10526.7 10707.9 10884.2 11037.9 11175.8 11279.2 11359 11396.4
11408.3 11426 11460.5 11502.8 11554 11612.2 11677.2 11743.2 11807.2 11871.2
11930.3 11984.5 12039.7 12086 12125.4 12159.8 12187.4 12205.1 12212 12206.1
12185.4 12147 12101.7 12037.7 11950 11847.6 11722.5 11557 11361 11114.7
10815.3 10463.7 10054.9 9580.5 9030.1 8422.3 7755.9 7006.2 6101.1 5022.3
3742.1 2281.9 1056.9 762.9 496.8 230.7 176.3 133.4 95.5 53.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6298.1 6331.7 6358.3 6389.7 6427.9 6473.1 6521.1 6573.1 6630.2 6693
6760 6832.6 6911.4 6994.3 7085.1 7179.2 7280.2 7387.9 7501.2 7616.6
7733.1 7856.4 7984 8113 8240.7 8365.1 8493.4 8624.5 8755.1 8889.5
9029 9166 9300.5 9434.6 9584.8 9744.1 9899.2 10033.2 10148.5 10245
10316.9 10368.1 10414.4 10469.6 10540.5 10619.3 10698.1 10779.8 10862.6 10942.4
11022.2 11096 11169.9 11234.9 11295 11348.2 11394.5 11433.9 11464.4 11482.1
11486.1 11467.4 11426 11375.8 11302.9 11209.3 11101.9 10949.3 10742.4 10473.5
10095.3 9583 8949.3 8209.5 7440.2 6631.1 5754 4613.6 3169.5 1749
800 550.2 315.7 259.7 217.4 176.7 135.9 99.3 69.3 39.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6298.1 6287.6 6290.6 6298.9 6311 6329.8 6351.8 6375.1 6403.2 6435.4
6472.3 6511 6554.1 6605 6661.9 6720.5 6783.9 6853.1 6926.6 7000.1
7076.8 7156.9 7237.9 7318.6 7397 7476.4 7558.7 7641.1 7727.3 7818
7913.1 8010.2 8112.1 8211.6 8315.7 8423.5 8535.6 8646.4 8762.3 8880.7
8987.9 9079 9153.6 9214.5 9274.6 9339.8 9410.5 9478.4 9548.2 9614.1
9676 9732.2 9783.3 9829 9875.6 9918 9958.4 9993.8 10020.4 10040.1
10050 10046 10028.3 10005.6 9969.2 9912.1 9824.4 9695.2 9488.6 9162.7
8658.6 7934.6 7142.8 6407.2 5736.6 4953.2 3787.5 2458.8 1138.6 462.3
307.8 266 234 202 170.1 140.3 110.4 79.6 50.8 35.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6298.1 6264.9 6246 6231.8 6222.1 6219.5 6220.2 6222.8 6230.2 6239.6
6251.5 6267.1 6287.9 6311.9 6340 6371.4 6409.4 6449.3 6493.7 6540.9
6591.8 6645.1 6698.7 6752.1 6806.2 6859 6913.7 6967.3 7021.6 7080.1
7142.1 7204.8 7267.8 7331.3 7396.3 7463.3 7532.9 7599.8 7662.5 7730
7802.7 7882.2 7956.6 8024.4 8090.1 8159.3 8232.7 8313.9 8399.9 8486.1
8576.3 8666.2 8755.8 8841.7 8922.3 8998.4 9071.4 9141.8 9205.6 9263.6
9315.8 9356.4 9387.3 9411.7 9419.7 9417.3 9406.1 9359.4 9272.3 9109.2
8826.5 8405.9 7856.2 7236 6646.4 6080.4 5360.4 4254.7 3024 1793.1
576.4 348.7 284.8 241.6 198.4 155.3 121.7 91.4 64.5 44.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6298.1 6245.2 6205.6 6173 6147.3 6126.8 6110.5 6099.6 6092.5 6086.2
6081.3 6079.8 6083.6 6091.9 6102.9 6117 6135.3 6159 6185 6215.6
6248.5 6284.8 6324.4 6365.4 6408 6451.8 6497.6 6543.5 6590.1 6639.3
6689.1 6740.6 6792.9 6845.2 6893.3 6942.7 6992.9 7047.3 7102.1 7158.6
7217.7 7279.8 7347.2 7419.1 7495.5 7571.5 7651.3 7730.1 7809.6 7892.7
7975.6 8057.5 8139.3 8225 8314.7 8404.5 8496 8590.7 8689.5 8783.5
8878.3 8976.4 9076.5 9175.6 9270.3 9361.5 9438.8 9509.4 9569 9608.6
9605.4 9540.5 9397.3 9148.3 8822.2 8427 8023.3 7572.3 7005.9 6085.6
4652.5 3295.2 1938 607.1 399.5 321.7 258.4 195.1 132.4 90.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6298.1 6228.8 6174 6128.2 6089.4 6058.2 6031.2 6007.2 5987 5971.3
5961.9 5954.6 5951.8 5952.1 5956.8 5965.3 5976.4 5992.6 6013.3 6035.1
6062.6 6091.4 6123.5 6157.8 6192.1 6228.9 6266.3 6303.9 6343.9 6382.5
6424.3 6467.3 6512.8 6558.8 6603.2 6650.8 6700.3 6751.6 6809 6871.3
6940.5 7006.9 7080 7154 7233.5 7312.4 7390.8 7467.2 7543.5 7618.3
7692.4 7767.8 7845.3 7926 8011.3 8099.8 8194.3 8296.3 8404 8513.7
8629 8748.5 8870.9 8994.2 9121.4 9244.4 9366.8 9477.6 9585.2 9678.6
9761.1 9817.9 9843.1 9802.1 9678.3 9446.8 9076.6 8469.9 7575.8 6387.5
5085.8 3925.3 2960.6 2363.2 1765.9 1170.8 720.6 501.3 281.9 63
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6298.1 6218 6152.6 6097.3 6050.2 6010.8 5973.9 5941.5 5915.2 5893.6
5878.4 5868.7 5864.3 5865.3 5871.2 5880.4 5893 5910 5930.2 5952.2
5978.1 6002.9 6031.5 6061.4 6093.2 6125.8 6158.8 6193.6 6228.5 6267.7
6307.2 6349.6 6392.6 6435.3 6477.8 6524.8 6575.2 6632.8 6692.7 6755.3
6820.7 6885.2 6951.9 7015.4 7078.3 7139.3 7199.1 7261.4 7322.6 7389.8
7457.4 7531.5 7609.9 7692.9 7780.8 7871.3 7960.7 8049.6 8135.2 8214.4
8289.8 8374.1 8459.3 8544.1 8624.2 8701.8 8781.3 8852.8 8917.7 8952.5
8972.7 8973.6 8914.7 8803.2 8616.9 8272.6 7803.5 7280.6 6622.6 5730.2
4814.1 4050 3565.2 3322.4 2517.2 1712 923.6 644.8 366 93
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6298.1 6213.3 6141.9 6081.4 6029 5983.7 5940.6 5903.9 5872.7 5848.5
5829 5817.5 5814 5815.3 5819.4 5829.2 5842.3 5857.5 5876.9 5898.6
5919.9 5940.3 5962.6 5987 6015.6 6046.4 6080.6 6119.3 6161.2 6207
6254.3 6301.1 6349.3 6398.8 6449.1 6499.8 6551.6 6604.9 6654.2 6702.1
6753.1 6805 6858.1 6912.5 6967.9 7026.1 7086.8 7153.3 7226.3 7303.2
7378.9 7457.2 7537.1 7617.4 7697 7768.9 7831.1 7883.2 7933.8 7981.5
8026.2 8063 8092.7 8127.2 8158.6 8187.4 8203.5 8195.3 8171.5 8099.1
7939 7653.9 7191.8 6551.2 5853.5 5128.3 4352.3 3476.9 2902.5 3002
3607.8 3817.7 2887.2 1956.9 1030.7 544.7 436.3 327.9 219.5 111.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6298.1 6213.6 6141.3 6077.8 6025.7 5978.2 5935.2 5896.8 5864.1 5838.2
5819.3 5807.3 5802 5801.8 5806.9 5815.2 5828 5843.9 5861.7 5880.1
5899.5 5919.1 5939.4 5963.8 5992.4 6024.3 6061.5 6103.6 6149.7 6199.7
6254.6 6309.1 6369.5 6430.4 6489.4 6552 6617.2 6680.3 6742.1 6808
6873.9 6934.3 6995.5 7053.7 7111.3 7168.2 7222.8 7280.4 7329.7 7379.5
7429 7482.5 7532.6 7579.6 7624.8 7671.6 7717.3 7762.3 7805.8 7848.8
7886 7920.4 7956.2 7989.6 8023.9 8030.2 7988.3 7940.9 7857.5 7640.8
7273.9 6716.5 6032.1 5329.7 4626.2 3745.8 2820 2207.7 2315.1 2919.8
3332.6 2584.6 1836.5 1091.4 582.4 351.2 123 82.9 42.9 3.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6298.1 6221.8 6152.4 6092.5 6041.7 5998 5957 5920.5 5890.5 5866.8
5847.4 5835.2 5829.3 5830.5 5835.3 5843.2 5856 5873.4 5893.9 5916.7
5940.6 5966.9 5993.6 6021.3 6051.4 6085.6 6123.4 6164.4 6209.9 6257.2
6304.7 6351.8 6400 6448.8 6497.2 6547.3 6598.3 6647.7 6694.9 6741.9
6791.3 6844.8 6901.2 6959 7019.6 7080.2 7145.2 7213 7285.4 7360.8
7440.4 7518.8 7600.8 7681.2 7758.5 7827.6 7888.8 7945.9 7997.2 8044.8
8086 8120.5 8152.5 8187.2 8224.1 8249.3 8247.6 8227.1 8196.9 8111
7923.2 7603.4 7104.5 6489.3 5788.8 5037.4 4252.3 3430.9 2944.5 3166.4
3752.6 3742.6 2808.8 1874.9 946 526.9 422.1 317.3 212.5 107.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6298.1 6234.3 6174.4 6120.9 6075.2 6037.2 6002.1 5971.9 5947.2 5924.8
5908.5 5899 5893.8 5894.6 5901.6 5911.4 5924.9 5942.6 5965.7 5991.8
6020.6 6052.4 6084.5 6119.6 6156.2 6195.6 6234.6 6272.3 6310.4 6351.1
6391.3 6432.7 6474.4 6517.4 6560.4 6607 6657.5 6715.1 6776.1 6841.3
6906.7 6972.5 7036.9 7099.8 7163.4 7226.4 7290.2 7353.1 7416.3 7483.3
7555 7630.4 7711.3 7796.3 7883.5 7975.5 8067.2 8160.5 8243.8 8320.7
8399.6 8486.5 8573.7 8649.8 8720.1 8791.9 8867 8929 8979.6 9006
9008 8974.6 8893.4 8763.3 8514.8 8118.6 7648.1 7099.4 6393.2 5475.5
4528.1 3694.2 3350.7 2640.8 1931 1221.3 679.5 543.9 408.4 272.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6298.1 6253.5 6205.1 6162.4 6127.5 6097.6 6071.5 6047.5 6028.4 6014.9
6003.7 5996.5 5995.9 5999.8 6006.8 6019.2 6038.2 6059.6 6083.1 6110.4
6140.7 6175.1 6210.6 6247.9 6284.6 6322.1 6360.6 6400.1 6442.6 6485.7
6530.7 6577.1 6623.2 6669.9 6715.2 6761.7 6808.8 6861.4 6922.2 6987.4
7055.7 7128.3 7205.5 7283.6 7359.4 7435.5 7509.7 7584.2 7656.4 7730
7804.9 7880.7 7961 8043.1 8130.3 8224.2 8323.4 8428.9 8541.4 8656.9
8775.8 8896.6 9020.2 9139.7 9264.4 9385.6 9497.4 9604.7 9696.3 9772.5
9827.8 9854.9 9830.5 9706.7 9469.1 9129 8611.9 7826.8 6757.5 5575.5
4415.1 3429.9 2729.8 2029.7 1332.6 775.8 546.3 316.7 89.2 47.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6298.1 6274.3 6244.2 6217.5 6196 6178.4 6164.5 6153.1 6143.8 6137.5
6135.1 6139.3 6147.1 6160.7 6176.8 6197.5 6222.1 6251.2 6282.5 6316.8
6355.5 6397.4 6441.9 6488.2 6537.1 6587.7 6637 6687.5 6739 6789.1
6840.2 6890.4 6941.4 6990.5 7036.7 7084.5 7135 7186.6 7240.7 7298.1
7355.4 7417.2 7481.8 7549.2 7625.9 7705.9 7790.5 7879.9 7972.8 8062.7
8150.5 8233.6 8316.5 8402.3 8490.1 8582 8676.2 8768.2 8860.2 8951.8
9040.2 9128.2 9220.2 9310.4 9395.3 9476.2 9548.4 9592.5 9598.1 9567.6
9494.4 9353.8 9149 8840.4 8473.4 8089 7674.8 7119.3 6239.5 4900.2
3461.9 2023.6 613.4 411.8 337.7 274.9 212.1 149.4 113.4 77.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6298.1 6296.5 6286.6 6279.7 6276.7 6276.5 6281.3 6286.8 6294.5 6305.8
6323 6344.5 6370.7 6401.4 6435.3 6472.2 6513.1 6557.4 6606.4 6656.9
6712.6 6769.7 6828.6 6887.7 6948.7 7007.6 7068.3 7128.7 7191.5 7257.2
7325.2 7394 7460.5 7527.8 7596.8 7667.2 7735.8 7799.3 7863.3 7921.7
7984.4 8044.8 8111.2 8186.7 8266.6 8346.5 8423.8 8507.4 8600.4 8693.2
8785.9 8877.1 8964.8 9045.1 9118 9184.8 9245.9 9301.5 9352 9394.4
9426.2 9446.6 9456.3 9459.8 9450.9 9426.5 9371.6 9271.8 9115.4 8870
8473.4 7914.1 7300.3 6728.4 6181.4 5426.8 4306.7 3048 1789.3 533.5
347.8 286.1 245.5 204.9 164.4 131 100.9 73 50.4 27.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6298.1 6297.3 6309.8 6325.6 6344.6 6366.4 6392.9 6421.5 6452.3 6486.7
6528.5 6576.2 6628.8 6684.3 6741.9 6807.1 6877 6949.5 7027.1 7104.9
7185.6 7268.8 7350.7 7433 7514.6 7599.3 7682.1 7769.8 7862.7 7959
8060.5 8166.9 8272.5 8385.9 8499.5 8612.9 8721.1 8834.7 8940.5 9035.2
9118.6 9194.7 9265.5 9337.4 9407.3 9474.6 9542.4 9612.3 9673.7 9729.7
9780 9826.9 9875.6 9919 9960.3 9993.8 10024.3 10051.9 10069.7 10074.6
10068.7 10061.8 10047 10011.5 9957.4 9864.8 9718.6 9521.9 9202 8699.8
7991.5 7170.9 6438.6 5779.3 5027.9 3867.8 2412.6 1128.1 824 550.7
277.5 238.3 207.6 177.7 147.7 116 87.2 58.3 29.5 9.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6298.1 6319.3 6354.9 6395.1 6438.7 6485.3 6537.1 6593.9 6654.5 6720.6
6791.6 6871.5 6957.8 7050 7145 7246.5 7352.6 7465.9 7580.8 7700.1
7824.3 7954 8082.1 8214.7 8345.7 8478.8 8613.2 8747.6 8885.6 9028.3
9172.7 9324.3 9478.6 9638.8 9789.3 9930.8 10065.7 10181 10268.6 10331.7
10376 10417.4 10473.5 10549.4 10633.1 10712.9 10790.7 10868.5 10952.2 11035.9
11112.8 11185.7 11250.7 11308.8 11358 11398.4 11428 11441.8 11449.6 11444.7
11420.1 11379.7 11326.5 11255.6 11165 11039.9 10871.4 10647.8 10361.2 9995.8
9494.6 8833.6 8090.2 7293.2 6510.9 5629.8 4516.2 3118.2 1694.2 753.2
535.2 319.1 264.2 223.6 185.6 144.6 108.5 77.8 47.3 16.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6298.1 6340.1 6397.7 6462.1 6532.6 6607 6689.8 6778.9 6874.7 6976.8
7087.1 7206.5 7333.9 7470.1 7616.5 7768.5 7931.1 8097.2 8270.4 8445.5
8622.9 8804.3 8982.5 9163.2 9339.8 9514.1 9680.5 9848.3 10011.5 10178
10351.4 10532.6 10709.9 10881.3 11040.9 11181.7 11292 11358 11389.6 11409.3
11429.9 11460.5 11500.9 11550.1 11612.2 11683.1 11759.9 11835.8 11904.7 11967.8
12022.9 12073.1 12118.5 12158.8 12192.3 12215 12233.7 12240.6 12230.7 12209.1
12178.5 12136.2 12072.2 11988.4 11883 11752 11589.5 11402.4 11168.9 10885.2
10547.4 10136.6 9681.3 9122.6 8474.4 7751 6989.4 6114.6 5058.1 3837.1
2418.8 1152.4 841.4 545.8 250.2 187.1 142.9 104.6 66.7 50.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6298.1 6359.9 6436.2 6522.6 6619.8 6724.2 6837.1 6958.2 7088.2 7228.5
7381 7544 7717.9 7909.2 8107 8317.1 8534.9 8756.8 8987.4 9210.2
9437.1 9656.5 9871.7 10081.5 10283.4 10479.4 10671.5 10867.5 11067.5 11259.5
11449.6 11653.5 11830.8 12001.2 12139.1 12235.7 12277 12281 12257.3 12232.7
12226.8 12245.5 12283.9 12328.3 12369.6 12405.1 12434.6 12455.3 12469.1 12480
12484.9 12484.9 12480.9 12474 12459.3 12437.6 12403.1 12357.8 12290.8 12217.9
12130.3 12038.7 11930.3 11798.3 11632.8 11434.9 11204.4 10953.2 10678.4 10384.9
10060.8 9719.4 9375.3 9015.9 8628.2 8164 7614.3 6849.2 5781.8 4526.1
3134.3 1734.2 1251.1 793.4 335.7 282.7 227.7 161.7 88.3 66.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6298.1 6373.2 6467.8 6573.7 6690.4 6817.2 6957.1 7108.2 7269.3 7444.7
7634.1 7838.1 8055.6 8292.2 8534.9 8789.6 9059 9337.6 9613.3 9880.5
10141.6 10394.7 10636 10866.5 11092.1 11316.7 11539.3 11755 11948 12131.3
12316.4 12500.6 12674 12799.1 12865.1 12866.1 12822.7 12742 12669.1 12632.6
12619.8 12616.9 12616.9 12617.8 12617.8 12614.9 12609 12596.2 12577.5 12545
12505.6 12455.3 12397.2 12336.1 12273.1 12201.2 12114.5 12007.2 11875.2 11729.4
11561.9 11366.9 11154.1 10929.6 10680.4 10401.6 10101.2 9803.7 9508.2 9251.5
9026.5 8793.6 8527.8 8275.8 7954.9 7477.9 6846.9 6117.5 5185.4 3894.8
2262.1 1081.7 806.9 538.9 270.9 197.7 148.6 109 87.4 66.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6298.1 6385 6489.1 6605.5 6735.2 6878.4 7036 7206.9 7389.1 7588.8
7807.9 8041.7 8290.3 8559.9 8842.7 9137.5 9444.7 9750.5 10060.8 10354.3
10637 10904 11160 11413.2 11656.5 11890.9 12104.7 12292.8 12456.3 12625.7
12811.9 12984.3 13110.4 13172.4 13160.6 13082.8 12963.6 12847.4 12770.5 12737
12720.3 12712.4 12703.5 12692.7 12674 12641.5 12598.2 12549.9 12497.7 12443.5
12391.3 12330.2 12254.4 12163.8 12047.5 11911.6 11755 11572.8 11363 11124.6
10864.6 10568.1 10212.5 9797.5 9344.7 8922.5 8559 8249.9 8016.1 7834
7673.3 7415.1 6958.3 6325.7 5598.9 4810.5 3850.3 2577.1 1294.8 935.2
610 284.7 236.3 206.2 172.8 138.7 107.9 79.8 51.7 23.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6298.1 6389.5 6495.4 6615.4 6749.7 6897.9 7062.1 7239.4 7428.2 7637.2
7863.1 8107.6 8370.5 8654.2 8953.5 9264.8 9585.2 9901.2 10213.5 10517.8
10814.3 11092.1 11355.1 11598.4 11833.8 12058.4 12248.5 12422.8 12579.4 12746.9
12945.9 13112.3 13236.4 13284.7 13257.1 13162.6 13037.5 12932.1 12882.8 12865.1
12859.2 12854.2 12839.5 12810.9 12765.6 12705.5 12631.6 12551.9 12467.1 12379.5
12284.9 12177.6 12057.4 11924.4 11774.7 11608.2 11419.1 11205.4 10968 10714.8
10411.4 10035.2 9587.4 9084.9 8587.4 8155.6 7812.8 7593.5 7481.1 7383.5
7107.4 6559 5827.9 5095.8 4418.3 3433.5 2099.9 929.4 698.5 483.7
268.9 234.5 206.4 179 151.6 123.3 92.4 67 41.6 16.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
